TMPW-MK3

Product

Active
Compatible series
Keep me updated
Keep me updated

DIN-Rail mounting kit, metal, for TMPW 50-J series

Additional Documents

Download

Specifications
Type
DIN-Rail Mounting Kit
Material
Aluminum
Package Content
1x Bracket
1x Clamp
4x M3x8 mm Pan head screw
3x M3x3 mm Flat head screw
Length
97 mm
Width
48.3 mm
Height
10.8 mm
Weight
46 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8比较产品
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

NEW!
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"