List of archived Press Releases
150W Chassis Mount DC/DC Converter with Ultra-Wide Input Range
TRACOPOWER launches the TEP-150WI series of high performance dc-dc converter modules with 150W output power designed for chassis mounting applications in industrial environments.[more]
6 Watt DC/DC Converter with Reinforced Insulation
TRACOPOWER launches it’s new THB-6 Series of high-isolation DC/DC converter modules with supplementary, reinforced insulation offering 6 Watts of output power in a small 24-pin DIP package.[more]
New 1W DC/DC Converter in SMD-Package
TRACOPOWER introduces with the TES-1 series a new generation of isolated1W dc/dc converters in SMD-package.[more]
1A Switching Regulators
TRACOPOWER introduces the new TSR-1 Series of 1 A Switching Regulators which are drop-in replacement for inefficient 78XX series linear regulators.[more]
Low Profile DIN-Rail Power Supplies
TRACOPOWER introduces it’s new TBL Series of Low Profile DIN Rail Power Supplies that are ideal power solutions for flat control panels typically found in building automation applications.[more]
3W DC/DC Converter with 4:1 Input Range in SIP Package
TRACOPOWER introduces it’s new TMR-3WI Series of Ultra-Wide / 4:1 Input DC/DC Converter offering 3 watts of power in the compact SIP 8 Package. Remote ON/OFF control and high efficiency operation make these converters ideal for...[more]
Sealed Field Power Supply
TRACOPOWER launches with the TEX-120 series a range of industrial power supplies designed for applications in harsh outdoor environments. The rugged die-cast aluminium housing is water, ice, oil and dust resistant, compliant to...[more]

