Encapsulated Power Modules 4 to 60W

AC / DC Power Supplies Encapsulated Modules

TRACOPOWER offers a large range of fully encapsulated power modules with more than 200 standard models. They are available for PCB mount, chassis mount with screw terminal block or Faston tabs or for installation into standard flush boxes (TIW Series ).
For some models there is a DIN-rail mount adaptor available TMP, TPM and TMT series are safety class II products.
The TMT series has UL 508 listed models and is also approved to medical safety standard EN/UL 60601-1.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Package Style / Features


Leitet Herunterladen der Datei einTMS

6,...,25W

85-264VAC,50/60Hz 110-375VDC

5, 12, 15, 24, ±12, ±15

PCB- or Chassis-Mount,
Models with FASTON-Tabs


Leitet Herunterladen der Datei einTMLM

4,...,20W

90-264VAC, 47-440Hz

3.3, 5, 9, 12, 15, 24, +5/+3.3, +12/+5

PCB-Mount,
Ultra compact

Leitet Herunterladen der Datei einTML

20 & 40W

90-264VAC, 47-440Hz

3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24 5/±12, 5/±15

PCB- or Chassis-Mount

Leitet Herunterladen der Datei einTPM

5,...,30W

85-264VAC, 47-440Hz 110-375VDC

5, 12, 15, 24, ±12, ±15, 5/±12, 5/±15

PCB- or Chassis Mount,
Safety Class II

Leitet Herunterladen der Datei einTMP

7,...,60W

85-264VAC, 47-440Hz 110-375VDC

3.3, 5, 12, 15, 24, ±12, ±15, 5/±12, 5/±15, 3.3/5/12

PCB-/Chassis-/Din-Rail Mount, Safety Class II

Leitet Herunterladen der Datei einTMT

10,...,50W

85-264VAC, 50/60Hz, 85-370VDC

5, 12, 15, 24, 48, ±12, ±15, +5/+12, +5/±12, +5/±15, +3.3/+5/+12, +5/+3.3/+12

PCB-/Chassis-/DIN-Rail-Mount,
Safety Class II, UL508 listed, Medical Safety Approval

Leitet Herunterladen der Datei einTIW

6 & 12W

90-264VAC, 50/60Hz

3.3, 5, 6, 12, 15, 24

Flush Box Mount