Enclosed Metal Case 15 to 1000W

AC / DC Power Supplies Enclosed Metal Case

For general purpose applications we offer a range of cost-effective power supplies in low profile metal case with screw terminal block. There are 90 models available with single-, dual-, or triple-output.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Package Style / Features

New

Leitet Herunterladen der Datei einTXH

120-360W

90-264VAC

12, 24, 48

Efficiency up to 93%,

Leitet Herunterladen der Datei einTXL

15-1000W

85-264VAC

3.3, 5, 12, 15, 24, 48, 5/12,
5/24, ±12, ±15, 5/±12,
5/±15, 5/12/24

Multi Output Models with isolated Outputs, Cost optimized Design


Leitet Herunterladen der Datei einESP

18-150W

85-264VAC,

5, 12, 15, 24, 48

High industrial Quality Standard