General Purpose 15 to 240W

DIN-Rail Mount Power Supplies General Purpose

The mechanical design of the TSPC series is based on the ruggedized TSP Series for harsh industrial environment but it is cost optimized with less electrical features. The TBL series comes in low profile plastic cases which fit into wall mounted control panels used in building and factory automation. This product has safety approval to the UL 1310 class II, required for commercial and residential applications. The series is extended by the TBL-BC series which is a 60 Watt uninterruptible power supply with a true battery management system included.
The popular TCL series offers also models with DC-input voltage. They are available with detachable screw terminal block or with spring clamp terminals.All series come with a worldwide safety approval package.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Features


Leitet Herunterladen der Datei einTBL

15, 30, 60, 90, 150W

85-264VAC

5, 12, 24

Low Profile Plastic Case,
Safety Class II

New

Leitet Herunterladen der Datei einTBL-BC

60W

93–132 VAC /
187–264 VAC
(auto select)

24

Uninterruptible Power Supply
Low Profile Plastic Case,
Safety Class II


Leitet Herunterladen der Datei einTCL

24, 60, 120, 240W

85-264VAC, 85-375VDC

5.1, 12, 24, 48

Compact Plastic Case,
Safety Class I

Leitet Herunterladen der Datei einTCL-DC

24, 60W

9.5-18VDC,18-75VDC

5, 12, 24

Compact Plastic Case

New

Leitet Herunterladen der Datei einTSPC

80, 120, 240, 480

85-132 VAC /
187-264 VAC
(selection switch)

24

Ruggedized construction for harsh industrial environment