High Performance
High Performance 20 to 60W
DC / DC Converter Modules High Performance 20 to 60W
The TEN series is an extensive range of high performance DC/DC converters offering excellent specifications and very high power density in shielded metal packages.
All models are available with wide 2:1 or ultra-wide 4:1 input ranges .
The TEN series models offer an extended operating temperature range of –40 to +85°C and provide an internal EMI-filter to meet EN/UL 55022, class A.
Product Series | Output Power | Input Voltage Range [VDC] | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
NEW | 20W | 9-18, 18-36, 36-75 | 3.3, 5, 12, 15, ±12, ±15 | 1" x 1", | |
NEW | 20W | 9-36, 18-75 | 3.3, 5, 12, 15, ±12, ±15 | 1" x 1", | |
20W | 9-18, 18-36, 36-75 | 3.3, 5, 12, 15, ±12, ±15 | 1" x 2", | ||
20W | 9-36, 18-75 | 3.3, 5, 12, 15, ±5, ±12, ±15 | 1" x 2", | ||
| 25W/30W | 9-18, 18-36, 36-75 | 3.3, 5, 12, 15, ±12, ±15 | 1.6" x 2", | |
NEW | 25W/30W | 10-40, 18-75 | 3.3, 5, 12, 15, ±12, ±15 | 1.6" x 2", | |
30W | 9-18, 18-36, 36-75 | 1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 | 1" x 2", | ||
30W | 10-40, 18-75 | 1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15 | 1.6" x 2" | ||
30W | 9-36, 18-75 | 1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15 | 1" x 2", | ||
NEW | 40 W | 9-18, 18-36, 36-75 | 3.3, 5, 12, 15, ±12, ±15 | 2" x 1" | |
40W | 9-18, 18-36, 36-75 | 3.3, 5, 12, 15 , 3.3/5, ±12, ±15, 3.3/±12, 3.3/±15, 5/±12, 5/±15 | 2" x 2", | ||
40W | 9-36, 18-75 | 3.3, 5, 12, 15, ±12, ±15 | 2" x 2", | ||
60W | 18-36, 36-75 | 3.3, 5, 12, 15 | 2" x 2", | ||



