High Performance 70 to 600W

DIN-Rail Power Supplies High Performance

The TSP series power supplies are designed to work reliable also under critical factory floor conditions.

The TSP series models come in a rugged metal case with shock and vibration proof construction. They feature high immunity against electrical disturbances and a high power reserve. The operating temperature range is specified from –25°C to +70°C. All models provide remote On/Off and alarm output. International safety approvals package includes ATEX 94/9/EC certification and IECEx test report for applications in hazardous locations.

For system applications there are 3 add-on Function Modules available:

  • Battery controller module for DC back-up systems
  • Output voltage buffer module (without battery)
  • True redundancy module

The new models of the TSP-WR series are featuring an ultra-wide input voltage range of 85 to 550 VAC. With this range the power supplies can be used in practical any single- or multiphase power network.
Output specifications and configuration are the same as for the standard TSP models.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features


Leitet Herunterladen der Datei einTSP

70,...,600W

85-132VAC / 187-264VAC
Autorange

12, 24, 36, 48

Rugged Construction,
Add-on Function Modules

NEW

Leitet Herunterladen der Datei einTSP-WR

180,...,600W

85-132VAC /187-550VAC
User selectable

24

Ultra-wide Input Range,
Add-on Function Modules