High-Voltage Output

High-Voltage Output 180 to 2000VDC

DC / DC Converters High Voltage Output

High Voltage power supplies(2 and 5W) are compact shielded metal package. Full SMT-construction with ceramic capacitors for highest reliability. Excellent output stability and low temperature drift.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features


Leitet Herunterladen der Datei einMHV

2W

12 (±10%)

180-2000

80/100 x 12 x 20mm
Metal Case


Leitet Herunterladen der Datei einPHV

5W

12 (±10%)

350-2000

60 x 40 x 20mm
Metal Case