Low Profile Case 50 to 600W

DIN-Rail Mount Power Supplies Low Profile Metal Case

The popular TIS series is a range of DIN-rail power supplies in rugged metal case with a very low depth (57 mm for 50 to 150 W models resp. 83 mm for 300 to 600 W models).
For system applications the basic models can be expanded with built-in function modules for true N+1 redundancy operation or to a battery controller to configurate a DC back-up system.

Product Series

Output Power

Input Voltage Range [VAC]

Output Voltage [VDC]

Features

Leitet Herunterladen der Datei einTIS

50,...,600W

93-132VAC/
187-264VAC User selectable

12, 24, 48, 72

Low Profile Metal Case, optional built-in Function Modules.