Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


< 6 Watt DC/DC Converter with Reinforced Insulation
06.03.2009 11:55

150W Chassis Mount DC/DC Converter with Ultra-Wide Input Range

TRACOPOWER launches the TEP-150WI series of high performance dc-dc converter modules with 150W output power designed for chassis mounting applications in industrial environments.


The TEP-150WI series consists of 10 models with ultra-wide input voltage range of 9-36VDC or 18-75VDC and output voltages from 12 to 48 VDC.. These DC/DC power mount directly to the chassis four threaded M3 inserts and screw terminal connections. The very high efficiency (up to 87%) of these converters allows full load over a temperature range of -40°C to +50°C with convection cooling. Features include output voltage trimming, remote ON/OFF, and basic insulation of 2250 VDC. The wide input voltage range, reverse input voltage protection and constant current output characteristics make these dc/dc converters suitable for use in battery operated systems. Products are safety approved to UL/CUL60950-1 and bear the CE Mark.

All models are in full production, and samples are available for delivery from stock. Prices start from USD 165.00, including heatsink, for a minimum of 100 pieces.
Complete product specifications can be downloaded from Öffnet externen Link in neuem Fensterhttp://www.tracopower.com/products/tep150wi.pdf.