Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


Meet us in Munich from November 9. - 12. 2010


< Low Profile DIN-Rail Power Supplies
31.10.2008 14:58

1A Switching Regulators

TRACOPOWER introduces the new TSR-1 Series of 1 A Switching Regulators which are drop-in replacement for inefficient 78XX series linear regulators.


The Leitet Herunterladen der Datei einTSR-1 Series consists of 9 models offering 4.75~32 VDC input ranges and output voltages of 1.5~15VDC and 1A output current. High efficiency operation up to 96% allows full load operation up to +60°C ambient temperature without need of any heatsink or forced cooling. The Leitet Herunterladen der Datei einTSR-1 Series switching regulators provide other significant features over linear regulators including: better output accuracy; lower stand-by current; and no requirement of external capacitors. The wide input voltage range up to 32VDC and allow direct operation from a 24VDC bus voltage. The high efficiency and low stand-by power consumption make these regulators also an ideal solution in battery-powered applications.

The TSR-1 products are in full production with deliveries from stock to 6 weeks. Pricing starts at $5.50 for 1000 pieces. Specifications are available for download from Leitet Herunterladen der Datei einhttp://www.tracopower.com/products/tsr1.pdf.