Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


Meet us in Munich from November 9. - 12. 2010


< 3W DC/DC Converter with 4:1 Input Range in SIP Package
13.10.2008 15:10

Low Profile DIN-Rail Power Supplies

TRACOPOWER introduces it’s new TBL Series of Low Profile DIN Rail Power Supplies that are ideal power solutions for flat control panels typically found in building automation applications.


The Leitet Herunterladen der Datei einTBL Series consists of 5 power ranges of 15, 30, 60, 90 and 150 watts with output voltages of 5, 12 and 24 VDC. The outputs are adjustable to compensate for voltage drop in long cable runs. All models feature universal input (85~264 VAC); convection cooled -25~+60ºC ambient operating temperature range; short circuit and overload protection; and a DC-OK LED Indicator. The Leitet Herunterladen der Datei einTBL power supplies are protection class ll products with approvals to UL1310, UL508, IEC/EN60950-1, EN50178, EN60204, EN 61558-2-8, and CSA C22.2 No. 60950-1.Conducted emissions meet EN55022 Class B . All models are backed by a 3 year warranty. These very compact and light weight DIN-rail power supplies are an economical power solution for commercial, residential and industrial applications.
The Leitet Herunterladen der Datei einTBL Series products are now in full production with deliveries from stock to 6 weeks. Standard Pricing starts at $38.50 for 100 of the 15 watt models.