Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


< 150W Chassis Mount DC/DC Converter with Ultra-Wide Input Range
15.09.2009 14:32

100W Industrial-Grade DC/DC Converters

TRACOPOWER launches with the TEP-100 series a family of isolated high performance dc-dc converter modules with 100W output power which come in a rugged, compact metal case.


These converters are suitable for a wide range of applications, but the product has been designed particularly for industrial applications where often no PCB mounting is possible but the module has to be mounted on a chassis. Four threaded M3 inserts in the module makes chassis mount or attachment of a heatsink for an optimal thermal management very simple. For easy installation there is also an unique chassis mount adaptor available with screw terminals for connection.
The Leitet Herunterladen der Datei einTEP-100 Series offers 12 models with output voltages from 5 to 48VDC and wide input voltage ranges of 18-36VDC or 36-75VDC. The products are also available with ultra-wide 4:1 input voltage range (Leitet Herunterladen der Datei einTEP-75WI series) and reduced output power of 75W.
A very high efficiency allows an ambient operating temperature up to +60°C with natural convection cooling without need of power derating. Further features include output voltage trimming, Remote ON/OFF and under voltage lockout. The wide input voltage range and reverse input voltage protection make these dc/dc converters also an interesting solution for battery operated systems.
Prices start from US$ 95.50 for 250 unit quantities. All models are in full production with sample deliveries from stock.

Complete datasheet can be downloaded:
Leitet Herunterladen der Datei einwww.tracopower.com/products/tep100.pdf
Leitet Herunterladen der Datei einwww.tracopower.com/products/tep75wi.pdf