New TRACOPOWER Selection Guide 2010-2011
The new Selection Guide introduces more than 25 new product series and extended model ranges.
The SMD range is extended by 2, 3 and 6 Watt series in miniaturized package with 2:1 and 4:1 input voltage ranges, including the low voltage input from 4.5 VDC to 9, respectively to 18 VDC. For all new series the MSL 2 report will be provided for 245°C reflow solder temperature.
The Single–Inline-Package (SIP) range is extended by semi regulated 1 Watt converters. These converters have a 3-5% regulation over the full load range and 1.2% regulation over input range of ±10% of nominal input.
General purpose and high performance dc/dc-converter ranges are extended by new series with higher efficiency and compact package design.
New TEP high power dc/dc modules will be launched in September 2010 with power ranges of 160 to 250 Watt. The non isolated point of load step down converters are newly available with 3 A output current in a very compact open frame design.
Cost optimized and 3-phase AC/DC power supplies complete the DIN-rail mount category
Most of the new products are now or soon available in sample quantities.
Download new selection guide (10MB) or order print version.


