Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


< New 1W DC/DC Converter in SMD-Package
09.02.2009 14:32

6 Watt DC/DC Converter with Reinforced Insulation

TRACOPOWER launches it’s new THB-6 Series of high-isolation DC/DC converter modules with supplementary, reinforced insulation offering 6 Watts of output power in a small 24-pin DIP package.


The new THB-6 Series feature 4000 VAC isolation with supplementary, reinforced insulation and are safety approved to EN/UL60950-11 industrial and EN/UL60601-1 medical safety standards. The product features wide input voltage ranges of 9-18VDC, 18-36VDC and 36-75VDC. There are 18 standard models with regulated 5, 12, +/-12 and +/-15VDC output. The operating temperature range is specified for –40 to +85°C. All models have an internal input filter to meet EN 55022, class A. The THB-6 series has been designed for demanding applications as transportation systems, industrial controls, medical equipment, instrumentation and other systems wherever a high I/O-isolation is required.

The THB-6 products are in full production with deliveries from stock to 6 weeks. Pricing starts at $27.50 for 1000 pieces.
Leitet Herunterladen der Datei einSpecifications