Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


Meet us in Munich from November 9. - 12. 2010


< Sealed Field Power Supply
15.09.2008 15:14

3W DC/DC Converter with 4:1 Input Range in SIP Package

TRACOPOWER introduces it’s new TMR-3WI Series of Ultra-Wide / 4:1 Input DC/DC Converter offering 3 watts of power in the compact SIP 8 Package. Remote ON/OFF control and high efficiency operation make these converters ideal for battery operated applications.


The Leitet Herunterladen der Datei einTMR-3WI Series are isolated, fully-regulated 3W converters in an ultra-compact SIP-8 package measuring only 22.8 x 9.2 x 11.2mm. The Leitet Herunterladen der Datei einTMR-3WI Series converters comprise of 16 models offering 9-36 and 18-75 VDC inputs with regulated 3.3, 5.0, 9.0, 12, 15, +/-5, +/-12 and +/-15VDC outputs. Their small size and high efficiency make these products an ideal solution for many space critical applications. Standard features include an operating temperature range of –40°C to +85°C; continuous short circuit protection; I/O-isolation of 1500VDC; IEC/UL 60950-1 compliance; and a 3 year product warranty.

The TMR-3WI Series DC/DC Converter products are now in full production with deliveries from stock to 6 weeks. Standard Pricing is as low as $13.00 for 1,000 pieces (single output models).