Smallest high performance 20 Watt DC/DC Converter
The TRACOPOWER THN-20(WI) series is the latest generation of high performance dc/dc converter modules with highest power density. The product achieves 20W while it comes in a metal case with dimensions of only 1.0” x 1.0” x 0.4”.
The converters are available with 2:1 (THN-20 series) or 4:1 (THN-20WI series) input voltage ranges. Despite of their compact size there is no compromises by performance. Input filter to meet EN 55022 Class A without external components, trim and remote On/Off function and tightly regulated output voltage even under no load conditions distinguish this series.
The converters are suitable for temperatures of –40°C to 75°C with natural convection cooling. With an optional heat sink the ambient temperature allowance can be extended to 85°C. The high efficiency of up to 90% combined with the very low input current at no load or remote Off are excellent benefits for battery-operated systems. Typical applications are in the field of mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and wherever space on the PCB is critical.
All models are available for ex. stock deliveries by end of may 2010
Prices at 1000 piece quantities is USD 27.50/pc for THN-20 Series and USD 30.50/pc for THN-20WI series.
Complete product specifications can be downloaded from:
www.tracopwer.com/products/thn20.pdf
www.tracopwer.com/products/thn20wi.pdf


