Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters


< 100W Industrial-Grade DC/DC Converters
21.12.2009 21:35

2W DC/DC Converter with cost optimized design

TMR 2E series is the latest addition to the wide TMR product family of regulated Single In-line Package (SIP) converters.


This series has been designed for excellent quality at optimized cost. They are available with input voltage ranges of 4.5–9.0, 9.0–18, 18-36 and 36-75 VDC and output voltages of 3.3, 5.0 and 12 VDC.

The high efficiency allows a compact case dimension of only 21.8 x 11.2 x 9.3mm and a high operating temperature of up to 75°C. The product provides the standard safety features like 1000VDC I/O-isolation and constant short circuit protection. A Shutdown input for standby operation makes it very suitable for battery-operated systems.

TMR 2E Series converters are the ideal solution for standard applications in instrumentation, communication and industrial electronics.
The products are fully RoHS and REACH compliant.

Standard pricing for OEM quantities is USD 6.70/pc.

Complete datasheet can be downloaded:
www.tracopwer.com/products/tmr2e.pdf