Sealed Field Power Supply
TRACOPOWER launches with the TEX-120 series a range of industrial power supplies designed for applications in harsh outdoor environments. The rugged die-cast aluminium housing is water, ice, oil and dust resistant, compliant to IP67 and NEMA 4X requirements.
The construction is shock and vibration proof and the units can be mounted in any orientation.
Easy installation is provided by waterproof I/O plug connectors. The metal case works as an efficient heatsink allowing operation across ambient temperatures from –40 to +85°C. The power supplies have universal input 90 to 264 VAC and are available with 24VDC/5A or 12VDC/8A output. The output voltage is regulated and adjustable by an internal potentiometer. An international safety approval package includes CB scheme, IEC/UL 60950-1 and UL508 listing for industrial control equipment. The power supplies are also approved to ATEX 94/9/EC and IEC Ex for Class l, Div.2 applications in hazardous locations.
The TEX series offers a cost efficient power supply solution in industrial automation applications in nasty, corrosive environmental conditions.
The models are in production with 6 to 8 weeks delivery.
Standard pricing is US$ 190.00 for 100 unit quantities.


