Open Frame Design 10 to 300W

AC / DC Power Supplies Open Frame Construction

TRACOPOWER offers a wide range of open frame power supplies with 10 to 300W output power. The new TOP-100 series in the popular 4 x 2” format supplies fully 100W with convection cooling up to 50°C.
The Leitet Herunterladen der Datei einTOF series features a very high reliability with its conservative thermal design. This series is also available with screw terminal block and case kit for industrial applications.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Package Style / Features


Leitet Herunterladen der Datei einTOM

12/25W

85-264VAC

3.3, 5, 12, 15, 24, ±12, ±15

PCB Mounting

NEW

Leitet Herunterladen der Datei einTOP 60

60W

90-264VAC

5, 12, 15, 24, 48, 5/12,
5/24, 5/±12, 5/±15,
3.3/5/12, 5/-12/24

Pin-Connector, 4" x 2" Format

NEW

Leitet Herunterladen der Datei einTOP 100

100W

90-264VAC

3.3, 5, 12, 15, 24, 48

Pin-Connector, 4" x 2" Format
Leitet Herunterladen der Datei einPower supply with "cool" design

Leitet Herunterladen der Datei einTOF

10-150W

85-264VAC,
110-370VDC

5, 12, 15, 24, 5/±12, 5/±15

Leitet Herunterladen der Datei einTOL

10-300W

85-264VAC

5, 12, 24, 48