POL (Point-of-Load)

POL (Point-of-Load) Switching Regulators

DC / DC Converters Switching Regulators - POL Converters

The new TSR-1 Series are step-down 1A switching regulators, pin compatible to TO-220 style linear regulators. Very high efficiency allows operation without any heatsink.
The TOS series are a range of POL (point-of-load) converters compliant to DOSA standard. There are models in SIP or SMD format available with 6 to 30A maximal output current.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features

NEW

Leitet Herunterladen der Datei einTSR 1

1A

4.75-32

1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15

SIP-3


Leitet Herunterladen der Datei einTOS

6A, 10A, 16A, 30A

2.4-5.5, 8.3-14.0

0.75-3.3, 0.75-5.0

SIP, SMD