Reinforced I/O Isolation

Reinforced I/O Isolation up to 6000V, 2 to 6W

DC / DC Converters Reinforced Insulation

These converter modules provide reinforced insulation with high I/O-isolation voltages rated for 2500 VAC to 4000 VAC. The products come with industrial and medical safety approvals. The (THP-3 series) provides ultra-wide input ranges including a 36 to 160 VDC range for compliance with railroad safety standards.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features


Leitet Herunterladen der Datei einTMV-EN

1W

5, 12 (±10%)

5, 12, 15, ±5, ±12, ±15

SIP-7, I/O-Isolation
3000 VAC


Leitet Herunterladen der Datei einTHI 2

2W

5, 12, 24 (±10%)

5, 12, 15, ±5, ±12, ±15

DIP-24, I/O-Isolation 2500 VAC

NEW

Leitet Herunterladen der Datei einTHI 2M

2W

5, 12, 24 (±10%)

5, 12, 15, ±12, ±15

DIP-16, I/O-Isolation 4000 VAC

Leitet Herunterladen der Datei einTHB 3

3W

4.5-9, 9-18, 18-36, 36-75

5, 12, 24, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC

Leitet Herunterladen der Datei einTHP 3

3W

9-40, 18-80, 36-160

5, 12, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC

NEW

Leitet Herunterladen der Datei einTHB 6

6W

9-18, 18-36, 36-75

5, 12, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC