SIP-Package
SIP-Package 1 to 3W
DC / DC Converters SIP-Package
We offer a complete range of ultra compact, isolated DC/DC converters in SIP–package with unregulated or also with regulated output voltages. Our new TMR 3WI Series are the smallest 3W converters in the market with ultra wide input range and regulated outputs.
Product Series | Output | Input Voltage Range | Output Voltage | Package Style / | |
|---|---|---|---|---|---|
1W | 5, 12, 15, 24 (±10%) | 5, 12, 15, ±5, ±12, ±15 | SIP-6, unregulated | ||
NEW | 1W | 5, 12, 24 (±10%) | 5, 9, 12, 15, ±5, ±12, ±15 | SIP-6, semi-regulated | |
1W | 5, 12, 24 | 5, 9, 12, 15 | SIP-4, unregulated | ||
1W | 5, 12, 24 | 5, 12, 15, ±5, ±12, ±15 | SIP-7, high I/O-Isolation 3000 VDC, unregulated | ||
1W | 5, 12 (±10%) | 5, 12, 15, ±5, ±12, ±15 | SIP-7, high I/O-Isolation 3000 VAC, unregulated | ||
NEW | 1W | 5, 12, 24 (±10%) | 5, 9, 12, 15 | SIP-7, semi-regulated, I/O-Isolation 3000 VDC | |
2W | 5, 12, 24 | 5, 12, 15, ±5, ±12, ±15 | SIP-6, unregulated | ||
NEW | 2W | 4.5-9, 9-18, | 3.3, 5, 12 | SIP-8, | |
2W | 4.5-9, 9-18, | 3.3, 5, 12, ±5, ±12, ±15 | SIP-8, | ||
2W | 9-36, 18-75 | 3.3, 5, 12, 15, | SIP-9, | ||
3W | 4.5-9, 9-18, 18-36, 36-75 | 3.3, 5, 12, 15, | SIP-8, | ||
NEW | 3W | 4.5-18, 9-36, 18-75 | 3.3, 5, 12, 15, | SIP-8, | |



