Distributors Europe
AUSTRIA
ARROW ELECTRONICS
Landstrasser Hauptstr. 97-101
Stiege 1 / 4A
A - 1030 Wien
Phone: +43 (01) 3 60 460
Fax: +43 (01) 3 60 46 90
Email
Website
Distrelec Ges.m.b.H.
Electronic Distributor
Carlbergergasse 66
A - 1233 Wien
Phone: +43 (01) 80 102-0
Fax: +43 (01) 80 102-99
Email
Website
Farnell Austria
Birkenstrasse 2
A - 5300 Salzburg/ Hallwang
Phone: +43 (0662) 21 80 680
Fax: +43 (0662) 21 80 670
Email
Website
Future Electronics Austria GmbH
Scheringgasse 2
A - 1140 Wien
Phone: +43 (01) 577 33 00 -0
Fax: +43 (01) 577 33 00 -333
Email
RS Components Handelsges.m.b.H.
Albrechtser Strasse 11
A - 3950 Gmuend
Phone: +43 (02852) 505
Fax: +43 (02852) 53 223
Email
Website

