Distributors Europe
SWEDEN
Acte Solutions AB
Allén 6A, P.O. Box 4115
S - 171 04 Solna
Phone: +46 (08) 445 2800
Fax: +46 (08) 98 2619
Email
ELFA AB
Elektronik grand 14
S - 175 80 Jarfalla
Phone: +46 (08) 580 941 00
Fax: +46 (08) 580 943 00
Email
Website
Farnell Sweden
Skeppsgatan 19
S - 211 19 Malmö
Phone: +46 (08) 730 50 00
Fax: +46 (08) 83 52 62
Email
For DIN-Rail Industrial Power Supplies only
Tillquist Elteknik AB
Box 1120
Finlandsgatan 16
S - 164 22 Kista
Phone: +46 (08) 594 632 00
Fax: +46 (08) 751 36 95
Email


