Distributors Europe
UNITED KINGDOM
ARROW ELECTRONICS
London Road Campus,
London Road
UK - Harlow, Essex CM17 9NA
Phone: +44 (1279) 44 11 44
Fax: +44 (1279) 45 57 77
Email
Website
Farnell UK
Canal Road
UK - Leeds LS 12 2TU
Phone: +44 (0113) 279 01 01
Fax: +44 (0113) 289 05 92
Email
Website
Powersolve Electronics Ltd.
8A Arnhem Road
UK - Newbury, Berkshire
RG14 5RU
Phone: +44 (1635) 521858
Fax: +44 (1635) 523771
Email
Website
RS Components Ltd.
PO Box 99
UK - Corby, Northamptonshire
NN17 9RS
Phone: +44 (1536) 201 234
Fax: +44 (1536) 405 678
Email
Website

