Common Mode Choke, 450 µH, 25 mΩ, 5.2 A
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, single- dual- tripple output, 2" x 2" metal package
40 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 2" metal package
60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package