The TES 5WI series is a family of high performance 5W DC/DC converter modules in a low profile SMD package with compact dimensions. The 14 modules feature ultrawide 4:1 input ranges with tightly regulated output voltage. High efficiency allows an operating temperature range of –40 to +70°C at full load. Further features are built-in EMI-filter to meet EN 55032 conducted class A without external components and remote On/Off control. The products comply with IPC J-STD-020D and are qualified for high temperature lead-free reflow solder process
Compact SMD package
33.4 x 25.6 mm footprint
Ultra-wide 4:1 input voltage range
I/O isolation 1500 VDC
Operating temp. range
–40°C to +70°C
Short circuit protection
Input filter to meet EN 55032, conducted class A
Remote On/Off
High accuracy of pin co-planarity
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)
5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)