This range of compact switching power supplies has been designed for applications in harsh industrial environments. With excellent electrical specifications and a high immunity against electrical disturbances they provide a reliable power source for sensitive loads in industrial process control equipments, machine tools or other electronic equipment exposed to difficult factory floor conditions. Adjustable output voltage and constant current regulation make these power supplies also suitable for battery charger applications
Easy snap-on mounting on DIN-Rails
Universal Input 93–264 VAC, 50/60 Hz
Standard Models with 12, 24 and 48 VDC
Output Voltage adjustable
Low Output Ripple and Noise
High Efficiency
Overload Protection
Parallel Operation possible
CE Compliance to European EMC and Low Voltage Directive
Compliance to EN 61000-3-2 (PFHC)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
30-480 Watt AC/DC power supply, industrial, 85-264 VAC input, DIN-Rail
80-480 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail