The TXH 600 series models are very compact 600 Watt universal power supplies. Rear side IEC-C13 line socket including mains switch and fuse and the output screw terminal make the connection of these power supplies very easy. Sense line, auxiliary output, remote control, adjustable output voltage, and load share line for up to 3 units in parallel make the units all-purpose applicable. They come with an active power factor correction. The EMC characteristic is dedicated for applications in industry, IT and domestics. The protection against overvoltage, over-temperature, overload and short circuit and a high efficiency of up to 93% guaranties a reliable operation.
Universal input: 90–264 VAC or 120–370 VDC
Active power factor correction (>0.95)
High efficiency up to 93%
Load share function for up to 3 units in parallel
Adjustable output voltage
EMI/EMC compliance with EN 61000-6-3 and EN 61000-6-1
Remote control input, DC-OK signal and 5 VDC auxiliary output
Rear side IEC-C13 line socket, including mains switch and fuse
Protection against over-voltage, overtemperature, overload and short circuit
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"
600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"
600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"
600 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, active PFC, stanby power output, metal enclosure, chassis mount, 8.7" x 4.1"
15-1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount
15-200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount