New TRACOPOWER Selection Guide 2010-2011
The new Selection Guide introduces more than 25 new product series and extended model ranges.[more]
Smallest high performance 20 Watt DC/DC Converter
The TRACOPOWER THN-20(WI) series is the latest generation of high performance dc/dc converter modules with highest power density. The product achieves 20W while it comes in a metal case with dimensions of only 1.0” x 1.0” x 0.4”.[more]
2W DC/DC Converter with cost optimized design
TMR 2E series is the latest addition to the wide TMR product family of regulated Single In-line Package (SIP) converters.[more]
100W Industrial-Grade DC/DC Converters
TRACOPOWER launches with the TEP-100 series a family of isolated high performance dc-dc converter modules with 100W output power which come in a rugged, compact metal case.[more]
150W Chassis Mount DC/DC Converter with Ultra-Wide Input Range
TRACOPOWER launches the TEP-150WI series of high performance dc-dc converter modules with 150W output power designed for chassis mounting applications in industrial environments.[more]
6 Watt DC/DC Converter with Reinforced Insulation
TRACOPOWER launches it’s new THB-6 Series of high-isolation DC/DC converter modules with supplementary, reinforced insulation offering 6 Watts of output power in a small 24-pin DIP package.[more]
New 1W DC/DC Converter in SMD-Package
TRACOPOWER introduces with the TES-1 series a new generation of isolated1W dc/dc converters in SMD-package.[more]