TEN 50: Highest power density 50 Watt DC/DC converter
TRACOPOWER launches the high performance TEN50 Series which provides 50 Watt in the compact 1”x 2”x 0.4 “ standard package.
The TEN 50 Series models feature a very high efficiency of up to 92%. The low thermal dissipation and the use of highest grade components allow an operating temperature range of –40°C to +85°C while up to 55°C no forced air cooling is required. With an optional heat-sink this temperature can even be increased. The excellent efficiency is provided over a wide load range and no minimum load is required for an accurate output regulation. The TEN 50 Series comes with remote On/Off function and have an adjustable output voltage (± 10%). Along with excellent standard features these converters are the ideal solution for space critical high performance applications.
See complete product specifications: www.tracopower.com/products/ten50.pdf