World’s first fully regulated 6 Watt DC/DC-converter in SIP 8 package
With the TMR 6-Series TRACOPOWER is launching a new generation of miniature high grade DC/DC-converters.
By just 21.8 x 9.1 mm area and 11.2 mm height they use minimal board space.
TMR 6-Series arrive with 32 models, covering four 2:1 input voltage ranges
(4.5 up to 75 VDC) and eight fully regulated output voltages (3.3, 5.0, 9.0, 12, 15, ±5.0, ±12 and ±15 VDC).
Highest grade components combined with a maximum efficiency design allow the product to be operated from –40°C and, without power derating, up to 65°C. 1500 VDC I/O isolation, remote On/Off function and continuous short circuit protection are further integrated benefits for versatile and space critical applications in communication equipment, instrumentation and industrial electronics.
OEM unit prices are placed around USD 11.50 for single output models and USD 12.00 for dual output models.
All 32 models are available ex stock TRACO Zurich.
See complete product specifications: www.tracopower.com/products/tmr6.pdf