Products

DC / DC Converters
AC / DC Power Supplies
DIN-Rail Power Supplies
DC / AC Inverters

Welcome to TRACOPOWER


100W Industrial-Grade DC/DC Converters

News

Standard 1-200 Watt DC/DC converters for surface, trough-hole or chassis assembly. High reliability for industrial, commercial, communications, transportation and medical applications. Semi-customized versions up to 22'000 Watt upon request.

Standard AC/DC power supplies for industrial, commercial, residential and medical grade applications, offered in Encapsulated Module, Open Board, Metal Case, Under Wall and NEMA 4X Die Cast Housing form factors.

Standard DIN-Rail power supplies for Industrial, Domotive, Commercial and Communications applications, from 24W up to 960W, worldwide safety approvals, hazloc models with Limited Power or ATEX & IEC-EX certifications.

Sine wave inverters with regulated 115/230V AC single phase or 200/400/480V AC 3-phase output. Output frequencies of 50/60 or 400Hz. Standard Input voltage from 10VDC to 800VDC. Robust 19” Module or Wallmount designs for industrial environments.