THM 15WI 15 Watt
THM 20WI 20 Watt
THM 30WI 30 Watt
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
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt
30.01.2017

THN 15WIR

  • Compact 1” x 1” x0.4” standard package
  • Ultra-wide 4:1 input voltage range 9–36, 18–75, 36–160 VDC
  • EN 50155 and EN 61373 approval for railway applications
  • Qualification for fire behaviour according to EN 45545-2
  • 3000 VDC I/O-isolation
  • High efficiency up to 91%
  • Operating temperature range –40°C to +90°C
  • Under-voltage lock out circuit
  • Adjustable output voltage & Remote On/Off

The THN 15WIR series is a family of ruggedized 15 Watt DC/DC converters for highest reliability in harsh environments. The converters have an increased resistance against electromagnetic interference, shock/vibration and thermal shock. The approvals according to standards EN 50155 and EN 61373 qualify them for railway and transportation systems. With extra wide input voltage ranges of 9-36, 18-75 and 36-160 VDC, the nominal input voltages of 24, 48, 72, 96 and 110V DC are covered while a ±40% deviation (transients) from nominal does not affect the function.
With an 1” x 1” package and an I/O isolation of 3000 VDC they are very compact. The efficiency of about 90% enables an operating temperature range of -40°C to 75 °C at full load or up to 90°C with 50% load derating. The qualification for the fire behaviour of components according to EN 45545-2 and the safety approval according IEC/EN 60950-1, UL60950-1 support a potential compliance test of the application. Built-in EMI 55022 class A filter, input under-voltage-lockout, short circuit protection, remote On/Off and output voltage trim are further features which facilitate the design in

See details and model selection: THN 15WIR Series