AC / DC Power Supplies Encapsulated Modules
TRACOPOWER offers a large range of fully encapsulated power modules with more than 200 standard models. They are available for PCB mount, chassis mount with screw terminal block or Faston tabs or for installation into standard flush boxes
(TIW Series ).
For some models there is a DIN-rail mount adaptor available TMP, TPM and TMT series are safety class II products.
The
TMT series has UL 508 listed models and is also approved to medical safety standard EN/UL 60601-1.
Product Series | Output Power | Input Voltage Range | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
6,...,25W | 85-264VAC,50/60Hz 110-375VDC | 5, 12, 15, 24, ±12, ±15 | PCB- or Chassis-Mount, | ||
4,...,20W | 90-264VAC, 47-440Hz | 3.3, 5, 9, 12, 15, 24, +5/+3.3, +12/+5 | PCB-Mount, | ||
20 & 40W | 90-264VAC, 47-440Hz | 3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24 5/±12, 5/±15 | PCB- or Chassis-Mount | ||
5,...,30W | 85-264VAC, 47-440Hz 110-375VDC | 5, 12, 15, 24, ±12, ±15, 5/±12, 5/±15 | PCB- or Chassis Mount, | ||
4,...,60W | 85-264VAC, 47-440Hz 120-370VDC | 3.3, 5, 12, 15, 24, ±12, ±15, 5/±12, 5/±15, 3.3/5/12 | PCB-/Chassis-/Din-Rail Mount, Safety Class II | ||
10,...,50W | 85-264VAC, 50/60Hz, 85-370VDC | 5, 12, 15, 24, 48, ±12, ±15, +5/+12, +5/±12, +5/±15, +3.3/+5/+12, +5/+3.3/+12 | PCB-/Chassis-/DIN-Rail-Mount, | ||
6 & 12W | 90-264VAC, 50/60Hz | 3.3, 5, 6, 12, 15, 24 | Flush Box Mount | ||