AC / DC Power Supplies Waterproof Case

The new TEX series are industrial power supplies in a rugged die-cast aluminium enclosure. The design is water (incl. sea water), ice, oil and dust proof and complies with IP67 and NEMA 4X standards.
They feature a high operating temperature range from –40°C up to 85°C. Safety approval includes ATEX 94/9/EC and IECEx for applications in hazardous locations.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Package Style / Features

NEW

 Initiates file downloadTEX 120

120W

90-264VAC

12, 24

Sealed Case with Waterproof Connectors