AC / DC Power Supplies Open Frame Construction

TRACOPOWER offers a wide range of open frame power supplies with 10 to 300W output power. The new Initiates file downloadTOP-100 series in the popular 4 x 2” format supplies fully 100W with convection cooling up to 50°C.
The Initiates file downloadTOF series features a very high reliability with its conservative thermal design. This series is also available with screw terminal block and case kit for industrial applications.

Product Series

Output Power

Input Voltage Range

Output Voltage [VDC]

Package Style / Features


Initiates file downloadTOM

12/25W

85-264VAC

5, 12, 15, 24, ±12, ±15

PCB Mounting

NEW

Initiates file downloadTOP 60

60W

90-264VAC

5, 12, 15, 24, 48, 5/12,
5/24, 5/±12, 5/±15,
3.3/5/12, 5/-12/24

Pin-Connector, 4" x 2" Format

NEW

Initiates file downloadTOP 100

100W

90-264VAC

3.3, 5, 12, 15, 24, 48

Pin-Connector, 4" x 2" Format
Initiates file downloadPower supply with "cool" design

NEW

Initiates file downloadTOP 200

200W

85 – 264VAC

12, 15, 24, 48

Pin-Connector, 5" x 3" Format

Initiates file downloadTOF

10-150W

85-264VAC,
110-370VDC

5, 12, 15, 24,

Initiates file downloadTOL

10-300W

85-264VAC

5, 12, 24, 48