AC/DC Power Supplies Metal Enclosure 15 – 1000 Watt

For general purpose applications we offer a range of cost-effective power supplies in low profile metal case with screw terminal block. There are models available with single-, dual-, or triple-output.

Product Series Power Input Output Short Description
New TXH 060 50 – 60 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 5, 12, 15, 24, 48 VDC Encased power supplies with screw terminal block
  TXL 15 ─ 1000 Watt 85 – 264 VAC (universal input) 120 – 375 VDC 3.3, 5, 12, 15, 24, 48, ±12, ±15 VDC AC/DC power supply in compact metal case with screw terminal block
  TXM 15 ─ 150 Watt 90 – 264 VAC (universal input) 127 – 370 VDC 3.3, 5, 12, 15, 24, 48 VDC Compact metal cased power supplies
  TPP 40 40 Watt 85 – 264 VAC (universal input) 120 – 370 VDC 5, 12, 15, 24 VDC Encased power supply, I/O insulation for medical application
  TPP 65 50 ─ 65 Watt 85 – 264 VAC (universal input) 120 – 370 VDC 5, 12, 15, 24 VDC Encased power supply, I/O insulation for medical application
  TPP 100 100 Watt 85 – 264 VAC / 120 – 370 VDC 12, 15, 24, 36, 48 VDC Reinforced double I/O isolation system, 2"x3" package
  TZL 60 ─ 300 Watt 18 - 72 VDC 12, 24 VDC DC/DC converter in compact metal case with screw terminal block
  TEX 120 96 ─ 120 Watt 85 – 264 VAC (universal input) 85 – 375 VDC 12, 24 VDC Rugged power supplies for harsh outdoor environments
  TXH 120 ─ 480 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 12, 24, 48 VDC Compact U-bracket and enclosed power supplies
  TXH 600 600 Watt 90 – 264 VAC (universal input) 120 – 370 VDC 12, 24, 48, 54 VDC Compact U-bracket and enclosed power supplies
  TPP 150 150 Watt 85 – 264 VAC / 120 – 370 VDC 12, 15, 24, 36, 48 VDC Reinforced double I/O isolation system, 2"x4" package