DC/DC Converters High Performance DIP / PCB Modules 1 – 60 Watt

Traco Power offers an extensive range of DC/DC Converters for PCB-mont. The power range from 1 to 60 Watt is covered with the compact standard DIP or 2” x 1 packages. All models are available with wide 2:1 or ultra-wide 4:1 input ranges and provide an internal filter to simplify the compliance to. EN 55022, class A.

Product Series Power Input Output Short Description
New TDN 1WI 1 Watt 4.5 -18, 9-36, 18-75 VDC 3.3, 5.0, 12, 15, 24, ±5.0, ±12, ±15 VDC Compact and fully regulated 1 Watt DIP DC/DC converter.
New TDL 2 2 Watt 5, 12, 24, 48 VDC 3.3, 5.0, 12, 15, ±5.0, ±12, ±15 VDC PCB Package, regulated 1500 VAC I/O-isolation
  TDR 2 2 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 15, ±12, ±15 VDC DIP Package, regulated 2:1
  TDR 2WI 2 Watt 4.5-18, 9-36, 18-75 5, 12, 15, ±12, ±15 VDC DIP Package, regulated 4:1
  TEL 2 2 Watt 4.5-9/9-18/18-36/36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC Ultracompact DIP-16 plastic package 2 Watt DC/DC converter
  THI 2 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±5,±12, ±15 VDC DIP-24 plastic package
  THI 2M 2 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  TVL 1.5 -5 Watt 4.75-6 5, 12, 15, ±5, ±12, ±15 VDC Ultra low ripple & noise, 2" x 2" package
  TYL 1.5 ─ 5 Watt 4.75-6 5, 12, 15, ±5, ±12, ±15 VDC Ultra low ripple & noise, DIP-24 package
New TDL 3 3 Watt 5, 12, 24, 48 VDC 3.3, 5.0, 12, 15, ±5.0, ±12, ±15 VDC PCB Package, 3 Watt, regulated 1500 VAC I/O-isolation
New TDN 3WI 3 Watt 4.5-18, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC Cubical package, regulated, 4:1
  TDR 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 15, ±12, ±15 VDC DIP Package, regulated 2:1
  TDR 3WI 3 Watt 4.5-18, 9-36, 18-75 5, 12, 15, ±12, ±15 VDC DIP Package, regulated 4:1
  TEL 3 3 Watt 4.5-9/9-18/10-30/18-36/36-75 5, 12, 15, ±12, ±15 VDC 3 Watt converters in DIL-24 package offering wide 2:1and 3:1 input voltage ranges
  TEM 3N 3 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC DIP-24 package, ±10% input, cost optimized design.
  TEN 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 2:1 input
  TEN 3N 3 Watt 4.5-9, 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, 2:1 input
  TEN 3WI 3 Watt 9-36, 18-75 3.3, 5, 12, 15, ±12, ±15 VDC DIP 24 package, 4:1 input
  TEN 3WIN 3 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input
  THB 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 5, 12, 24, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THI 3 3 Watt ±10%: 5, 12, 24 VDC 5, 12, 15, ±12, ±15 VDC Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THL 3WI 3 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP-16 package, 4:1 input, internal EN55022 class A filter
New THM 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 3WI 3 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THP 3 3 Watt 9-40, 18-80, 36-160 VDC 5, 12, ±12, ±15 VDC DIP-24 package, 4:1 input, reinforced Insulation - Industrial (60950) / Medical Safety (60601)
  PHV 5 Watt 12 VDC 0 - 2000 VDC High Voltage DC/DC converter up to 2 kVDC
New TDN 5WI 5 Watt 4.5-13.2, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC Cubiform package, regulated 4:1 (world's smallest)
  TEL 5 5 Watt 9-18/18-36 3.3, 5, 12, ±12, ±15 VDC 5 Watt converter with wide 2:1 input range in a cost efficient SMD-design
  TVN 5WI 5 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC Ultra low ripple & noise, DIP-24 package, 4:1 input
  TEN 5 6 Watt 4.5-7, 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 2:1 input
  TEN 5WI 6 Watt 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input
  TEN 6N 6 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, 2:1 input
  TEN 6WIN 6 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input
  THB 6 6 Watt 9-18, 18-36, 36-75 5, 12, ±12, ±15 VDC DIP 24 package, Reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
New THM 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 6WI 6 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
New TEL 8 8 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±12, ±15 VDC DIP-16 matal package, 2:1 input
New TEL 8WI 8 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±12, ±15 VDC DIP-16 matal package, 4:1 input
  TEN 8 8 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 2:1 input
  TEN 8WI 8 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
  THB 10 10 Watt 9-18, 18-36, 36-75 5.1, 12, ±12, ±15 VDC 2" x 1" package, reinforced I/O -isolation system complies with the medical safety requirements for MOOP.
  THD 10N 10 Watt 9-18, 18-36, 36-75 3.3, 5.1, 12, 15, ±12, ±15 VDC High power density in DIP–24 package
  THD 10WIN 10 Watt 9-36/18-75 3.3, 5.1, 12, 15, 24, ±12, ±15 VDC UItra wide 4:1 input voltage range
  THL 10 10 Watt 9-18, 18-36, 36-75 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC 1“ x 1“ metal package, 2:1 input, internal EN55022 class A filter
  THL 10WI 10 Watt 9-36, 18-75 3.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC 1“ x 1“ metal package, 4:1 input, internal EN55022 class A filter
New THM 10 10 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 10WI 10 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THD 12 12 Watt 9-18/18-36/36-75 2.5,3.3, 5.1, 12, ±12, ±15 VDC High power density in DIP-24 metal package
  THD 12WI 12 Watt 9-36/18-75 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC Highest power density 12W in DIP 24 package
  TEL 15 15 Watt 9-18/18-36/36-75 3.3, 5.1, 12, 15, ±12, ±15 VDC 15 Watt DC/DC converter with very high reliability and good cost /performance ratio
  THD 15N 15 Watt 9-18/18-36/36-75 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC High power density in DIP-24 metal package
  THD 15WIN 15 Watt 9-36/18-75 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC High power density in DIP-24 metal package
  THN 15 15 Watt 9 - 18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, 48, ±5, ±12, ±15 ±24 VDC 1" x 1" metal package, 2: 1 input
  THN 15WI 15 Watt 9 - 36, 18-75 VDC 3.3, 5, 12, 15, 24, 48, +/-5, ±12, ±15 ±24 VDC 1" x 1" metal package, 4: 1 input
New THN 15WIR 15 Watt 9 - 36, 18-75, 36-160 VDC 3.3, 5, 12, 15, 24, +/-5, ±12, ±15 ±24 VDC Ruggedized 15 Watt DC/DC converter in compact 1” x 1” standard package approved for railway applications and harsh environment.
  TON 15 15 Watt Open frame, SMD or trough hole
  TON 15WI 15 Watt 9-36, 18-75 Open frame, SMD or trough hole
  TEN 20 20 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1" package, 2:1 input
  TEN 20WIN 20 Watt 9-36, 18-75 3.3, 5, 12, 15, ±5, ±12, ±15 VDC 2" x 1" package, 4:1 input
  TEN 20WIR 20 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
  THL 20WI 20 Watt 9-36, 18-75 3.3, 5.0, 12, 15, 24, +/-12, +/-15 VDC 1" x 1" metal package, 4: 1 input range
  THN 20 20 Watt 9-18, 18-36, 36-75 3.3, 5.0, 12, 15, ±12, ±15 VDC 1" x 1" metal package, 2: 1 input
  THN 20WI 20 Watt 9-36, 18-75 VDC 3.3, 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC 1" x 1" metal package, 4:1 input
  THL 25 25 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, +/-12, +/-15 VDC 1“ x 1“ metal package, 2:1 input
  THL 25WI 25 Watt 9-36, 18-75 3.3, 5, 12, 15, +/-12, +/-15 VDC 1" x 1" metal package, 4: 1 input range
  TEN 25WI 30 Watt 10-40, 18-75 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1.6" package, 4:1 input
  TEN 30 30 Watt 9-18, 18-36, 36-75 1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC 2" x 1" package, 2:1 input
  TEN 30WI 30 Watt 10-40, 18-75 1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1.6" package, 4:1 input
  TEN 30WIN 30 Watt 9-36, 18-75 1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 3.3/±12, 3.3/±15, 5.0/±12, 5.0/±15 VDC 2" x 1" package, 4:1 input
  THN 30 30 Watt 9 - 75 VDC 3.3, 5, 12, 15, 24, +/-12, +/-15 VDC 1" x 1" metal package, 2: 1 input
  THN 30WI 30 Watt 9 - 75 VDC 3.3, 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC 1" x 1" metal package, 4: 1 input
  TEN 40 40 Watt 9-18, 18-36, 36-75 3.3, 5, 12, +3/+5, ±12, ±15, 3.3/±12, 3.3/±15, 5.0/±12, 5.0/±15 VDC 2" x 2" package, 2:1 input
  TEN 40N 40 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24, ±12, ±15 VDC 2" x 1" package, 2:1 input
  TEN 40WI 40 Watt 9-36, 18-75 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 2" package, 4:1 input
  TEN 40WIN 40 Watt 9-36, 18-75 3.3, 5, 12, 15, 24, ±12, ±15 VDC 2" x 1" package, 4:1 input
  TEN 40WIR 40 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, 24, (48), ±12, ±15, ±24 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
  TEN 50 50 Watt 9-18, 18-36, 36-75 3.3, 5, 12, 15, 24 VDC 2" x 1" package, 2:1 input
  TEN 50WI 50 Watt 9-36, 18-75 3.3, 5, 12, 15, 24 VDC 2" x 1" package, 4:1 input
  TEN 60 60 Watt 18-36, 36-75 3.3, 5, 12, 15, 24 VDC 2" x 2" package, 2:1 input
  TEN 60N 60 Watt 9-18, 18-36, 36-75 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC 2" x 1" package, 2:1 input
  TEN 60WIN 60 Watt 9-36, 18-75 5, 12, 15, 24, 48, ±12, ±15, ±24 VDC 2" x 1" package, 4:1 input