THM 15WI 15 Watt
THM 20WI 20 Watt
THM 30WI 30 Watt
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
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

DC/DC Converters Ruggedized / Transportation & Railway 8 – 200 Watt

Traco Power offers DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard. Main upgrades for railway capability: - Increased EMC immunity against surge, burst, radiated and conducted disturbances - Input voltage ranges cover the nominal 24, 36, 72 and 110 VDC with ±40 % tolerance - Shock and vibration / thermal shock in accordance to EN61373 and MIL-STD-810F

Product Series Power Input Output Short Description
  TEN 8WI 8 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±5, ±12, ±15 VDC DIP 24 package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New THN 15WIR 15 Watt 9 - 36, 18-75, 36-160 VDC 3.3, 5, 12, 15, 24, +/-5, ±12, ±15 ±24 VDC Ruggedized 15 Watt DC/DC converter in compact 1” x 1” standard package approved for railway applications and harsh environment.
  TEN 20WIR 20 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, ±12, ±15 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New TEQ 20WIR 20 Watt 9-36, 18-75, 43-160 VDC 5, 12, 15, 24 VDC High performance dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
  TEN 40WIR 40 Watt 9-36, 18-75, 43-160 3.3, 5, 12, 15, 24, (48), ±12, ±15, ±24 VDC 2" x 1" package, 4:1 input incl. 110 VDC nominal, EN 50155 (railway)
New TEQ 40WIR 40 Watt 9-36, 18-75, 43-160 VDC 5, 12, 15, 24 VDC High performance dc-dc converter modules with ultra-wide 4:1 input voltage ranges which come in a rugged metal case.
  TEP 75WI 75 Watt 9-36, 18-75, 43-160 5.0, 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEP 100WIR 100 Watt 8.5-36, 16.5-75, 43-160 5.0, 12, 24, 28, EN50155 Railway approval, input ranges 8.5-160VDC, PCB, Chassis or Din-Rail mount
  TEQ 100WIR 100 Watt 9-36, 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TEP 150WI 150 Watt 9-36, 18-75, 43-160 12, 15, 24, 28, 48 Robust design, full protection, easy installation
  TEP 160WIR 142 ─ 182 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, PCB (opt. Chassis and Din-Rail) mount, EN50155 Railway approval
  TEQ 160WIR 160 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
  TEP 200WIR 180 ─ 240 Watt 8.5-36, 16.5-75, 43-160 12, 15, 24, 28, 48 4:1 input ranges cover 8.5-160VDC, Chassis (opt. PCB and Din-Rail) mount, EN50155 Railway approval
  TEQ 200WIR 200 Watt 18-75, 43-160 12, 24, 28, 48 VDC High power block with excellent thermal convection, chassis mount.
New TEQ 300WIR 300 Watt 18 - 75, 43 - 160 VDC 12, 15, 24, 28, 48 VDC Robust ultra compact design design, chassis mount, easy installation