TYL 05-05W08

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since September 2017
Similar Models
Keep me updated
Keep me updated on the series "TYL"

The TYL are DC/DC-Converter with very low output ripple and noise specification. These DC/DC-Converters are an ideal solution for noise sensitive applications as analogue circuits, audio applications, reference voltages or measuring systems. SMD technology and a 100 % production test ensure a very high reliability of these products.

Download

Specifications
Output Voltage
±5 VDC
Output Current
80/80 mA
Power Rating
0.8 W
Number of Outputs
dual
Input Voltage
4.75-6 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP24
Length
32.6 mm
Width
20.4 mm
Depth
10.3 mm
Efficiency
45 %
Maximum Temperature
66 °C
Minimum Temperature
-25 °C
Weight
14 g
Ripple and Noise
6 mVp-p max.
Remote On/Off
No
Insulation System
Functional Insulation
I/O Isolation Voltage
500 VDC
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TYL 05-05S30
1.5 W
4.75-6 VDC
5 VDC

1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24

Not recommended for new design
TYL 05-05S30
TYL 05-12S12
1.4 W
4.75-6 VDC
12 VDC

1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24

Not recommended for new design
TYL 05-12S12
TYL 05-15S10
1.5 W
4.75-6 VDC
15 VDC

1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24

Not recommended for new design
TYL 05-15S10
TYL 05-12W06
1.6 W
4.75-6 VDC
±12 VDC

1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24

Not recommended for new design
TYL 05-12W06
TYL 05-15W05
1.6 W
4.75-6 VDC
±15 VDC

1.5 Watt DC/DC converter, industrial, ±10% input, regulated, ultra low ripple & noise, encapsulated, DIP-24

Not recommended for new design
TYL 05-15W05
Similar Models
TVN 3-0921

3 Watt DC/DC converter, industrial, 2:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, SIP-8 package

TVN 5-0921WI

5 Watt DC/DC converter, industrial, 4:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, DIP-24 package