THM 15WI 15 Watt
THM 20WI 20 Watt
THM 30WI 30 Watt
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
TRN 1 1 Watt
TRN 1SM 1 Watt
TRN 3 3 Watt
TRN 3SM 3 Watt
TRV 1 1 Watt
TSC 150 Watt ─ 22 Kilowatt
TSH 2 Watt
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
TSV 1 Watt
TVL 1.5 -5 Watt
TVN 3 3 Watt
TVN 5WI 5 Watt
TXH 120 ─ 480 Watt
TXH 060 50 – 60 Watt
TXH 600 600 Watt
TXL 15 ─ 1000 Watt
TXM 15 ─ 150 Watt
TYL 1.5 ─ 5 Watt
TZL 60 ─ 300 Watt

Medical / Healthcare DC/DC

• Product certification according to IEC/EN/ES 60601-1 3rd Edition for 2xMOPP

• Risk management process according to ISO 14971 including risk management file

• EMC emission to IEC 60601-1-2 ed.4

• Acceptance criteria for electronic assemblies according to IPC-A-610 Level 3

• Design and production to ISO 13485 Quality Management System

• 5-year product warranty

Product Series Power Input Output Short Description
New THM 3 3 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 3WI 3 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
New THM 6 6 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 6WI 6 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
New THM 10 10 Watt 4.5-9, 9-18, 18-36, 36-75 VDC 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
  THM 10WI 10 Watt 4.5-9, 9-36, 18-75 3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC DIP 24 package, reinforced I/O -isolation system complies with the medical safety requirements for MOPP.
New THM 15WI 15 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 15 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
New THM 20WI 20 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 20 Watt in 1.6" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range
New THM 30WI 30 Watt 9-36, 18-75 VDC 5, 12, 15, 24, ±5, ±12, ±15 VDC 30 Watt in 2.0" x 1.0" plastic package, medical safety for 2XMOPP, 4:1 input voltage range