SMD-Package1 to 15 W
SIP-Package1 to 3 W
General Purpose2 to 30 W
High Performance3 to 15 W
High Performance20 to 60 W
High Power Modules75 to 240 W
Reinforced I/O Isolationup to 6000V, 2 to 6W
POL (Point-of-Load)Switching Regulators
High-Voltage Output180 to 2000VDC
High Power Industrial60 to 22'000W