DC / DC Converter Modules High Performance 20 to 60W

The TEN series is an extensive range of high performance DC/DC converters offering excellent specifications and very high power density in shielded metal packages.
All models are available with wide 2:1 or ultra-wide 4:1 input ranges .
The TEN series models offer an extended operating temperature range of –40 to +85°C and provide an internal EMI-filter to meet EN/UL 55022, class A.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features

NEW

Initiates file downloadTHN 20

20W

9-18, 18-36, 36-75

3.3, 5, 12, 15, ±12, ±15

1" x 1",
2:1 Input Range

NEW

Initiates file downloadTHN 20WI

20W

9-36, 18-75

3.3, 5, 12, 15, ±12, ±15

1" x 1",
4:1 Input Range


Initiates file downloadTEN 20

20W

9-18, 18-36, 36-75

3.3, 5, 12, 15, ±12, ±15

1" x 2",
2:1 Input Range

Initiates file downloadTEN 20WIN

20W

9-36, 18-75

3.3, 5, 12, 15, ±5, ±12, ±15

1" x 2",
4:1 Input Range

NEW

Initiates file downloadTEN 20WIR

20W

9-36, 18-75, 43-160

3.3, 5, 12, 15, ±12, ±15

1" x 2",
4:1 Input Range, Excellent EMC

Initiates file downloadTEN 25

25W/30W

9-18, 18-36, 36-75

3.3, 5, 12, 15, ±12, ±15

1.6" x 2",
2:1 Input Range

NEW

Initiates file downloadTEN 25WI

25W/30W

10-40, 18-75

3.3, 5, 12, 15, ±12, ±15

1.6" x 2",
4:1 Input Range


Initiates file downloadTEN 30

30W

9-18, 18-36, 36-75

1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15

1" x 2",
2:1 Input Range

Initiates file downloadTEN 30WI 

30W

10-40, 18-75

1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15

1.6" x 2"
4:1 Input Range


Initiates file downloadTEN 30WIN

30W

9-36, 18-75

1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15

1" x 2",
4:1 Input Range

NEW

Initiates file downloadTEN 40N

40 W

9-18, 18-36, 36-75

3.3, 5, 12, 15, ±12, ±15

2" x 1"
2:1 Input Range

Initiates file downloadTEN 40

40W

9-18, 18-36, 36-75

3.3, 5, 12, 15 , 3.3/5, ±12, ±15, 3.3/±12, 3.3/±15, 5/±12, 5/±15

2" x 2",
2:1 Input Range

Initiates file downloadTEN 40WI

40W

9-36, 18-75

3.3, 5, 12, 15, ±12, ±15

2" x 2",
4:1 Input Range

Initiates file downloadTEN 60

60W

18-36, 36-75

3.3, 5, 12, 15, 24

2" x 2",
2:1 Input Range