DC / DC Converters High Power Industrial 60 to 22'000W

We offer a low cost range of boxed DC/DC converters Initiates file download(TZL Series) with a power range of 60 to 300W and also an extensive range of high performance converters Initiates file download(TSC Series) offering models up to 22’000W output power with an unique flexibility of input/output voltage configurations and options. Standard models with output voltages from 5 to 250VDC and up to 200A are available in this program.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features

Initiates file downloadTZL

60-300W

18-36, 36-72

12, 24

Enclosed Metal Case


Initiates file downloadTSC

150-5000W

10,...,800

5,...,800

Modules for 19"-Subracks,
DIN-rail or wall mounting

Initiates file downloadTSC 19"

5kW-22kW

10,...,800

5,...,800

19"-Subrack