DC / DC Converters High Power Modules 75 to 240W

The new TEP series are a range of ultra-compact high power DC/DC converter modules with 75 up to 240W output power. Particulary suitable for industrial applications the modules can also be chassis mounted with screw terminal connection. Aluminium baseplate and attachable heat sinks allow operation with convection cooling. They feature wide 2:1 or 4:1 input voltage range.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features

Files

NEW

TEP 75WI

75W

9-36, 18-75

5.0, 12, 15, 24, 28, 48

2.4" x 2.3",
4:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

TEP 100

100W

9-18, 18-36, 36-75

3.3, 5.0, 12, 15, 24, 28, 48

2.4" x 2.3",
2:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

TEP 150WI

150W

9-36, 18-75

12, 15, 24, 28, 48

3.9" x 2.1",
4:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

TEP 160

150-196

16.5-36, 33-75

12, 15, 24, 28, 48, 53

2.4" x 2.3",
2:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

TEP 160WIR

142-182

8.5-36, 16.5-75, 43-160

12, 15, 24, 28, 48

2.4" x 2.3",
4:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

TEP 200WIR

180-240

8.5-36, 16.5-75, 43-160

12, 15, 24, 28, 48

2.4" x 2.3",
4:1 Input Range

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview