DC / DC Converters Switching Regulators - POL Converters
The new TSR-1 Series are step-down 1A switching regulators, pin compatible to TO-220 style linear regulators. Very high efficiency allows operation without any heatsink.
The TSR-3 Series are step-down 3A switching regulators with very high efficiency with ultra compact SIP open frame construction.
The TOS series are a range of POL (point-of-load) converters compliant to DOSA standard. There are models in SIP or SMD format available with 6 to 30A maximal output current.
Product Series | Output Current | Input Voltage Range [VDC] | Output Voltage [VDC] | Package Style / Features | |
|---|---|---|---|---|---|
NEW | 1A | 4.6-42 | 1.5-15 / -(1.5-15) | SIP-3, straigth or angled pins | |
NEW | 1A | 3.0 up to 42 | 1.2-15.5 / | SMD | |
1A | 4.75-32 | 1.5, 1.8, 2.5, 3.3, 5.0, 6.5, 9.0, 12, 15 | SIP-3 | ||
NEW | 3 A | 2.5-5.5, 4.5-14, 10-30 | 0.6-6, 5-15 | SIP, open frame | |
6A, 10A, 16A, 30A | 2.4-5.5, 8.3-14.0 | 0.75-3.3, 0.75-5.0 | SIP, SMD | ||