DC / DC Converters Reinforced Insulation up to 6000V, 2 to 6W

These converter modules provide reinforced insulation with high I/O-isolation voltages rated for 2500 VAC to 4000 VAC. The products come with industrial and medical safety approvals. The Initiates file download(THP-3 series) provides ultra-wide input ranges including a 36 to 160 VDC range for compliance with railroad safety standards.

Product Series

Output Power

Input Voltage Range [VDC]

Output Voltage [VDC]

Package Style / Features

Files


TMV-EN

1W

5, 12 (±10%)

5, 12, 15, ±5, ±12, ±15

SIP-7, I/O-Isolation
3000 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview


THI 2

2W

5, 12, 24 (±10%)

5, 12, 15, ±5, ±12, ±15

DIP-24, I/O-Isolation 2500 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

THI 2M

2W

5, 12, 24 (±10%)

5, 12, 15, ±12, ±15

DIP-16, I/O-Isolation 4000 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

THB 3

3W

4.5-9, 9-18, 18-36, 36-75

5, 12, 24, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

THP 3

3W

9-40, 18-80, 36-160

5, 12, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview

NEW

THB 6

6W

9-18, 18-36, 36-75

5, 12, ±12, ±15

DIP-24, I/O-Isolation 4000 VAC

Initiates the file downloadPDF Datasheet
Opens internal link in current windowOverview