DC / DC Converters SMD Package 1 to 15W

Our range of isolated DC/DC converters in SMD package offers products from 1 to 15W with unregulated or regulated output voltages. All models provide high pin accuracy and are qualified for automated pick-and-place machines.
They can withstand the high temperatures in lead-free reflow solder processes and comply with IPC J-STD-020D standard. All products can also be supplied in tape and reel package.

Product Series

Output
Power

Input Voltage Range
[VDC]

Output Voltage
[VDC]

Package Style /
Features

NEW

Initiates file downloadTSRN 1SM

1 A
(up to 15W)

3.0 up to 42

1.2-15.5 /
-(1.5- 15.5)

non-isolated step down voltage regulator

Initiates file downloadTES 1

1W

5, 12, 24 (±10%)

3.3, 5, 9, 12, 15, ±5, ±12, ±15

unregulated

NEW

Initiates file downloadTES 1V

1W

5, 12, 24 (±10%)

3.3, 5, 12, 15, ±5, ±12, ±15

3000 VDC
I/O-Isolation
unregulated

NEW

Initiates file downloadTDR 2SM

2W

4.5-9, 9-18,
18-36, 36-75

5, 12, 15, ±12, ±15

regulated
2:1 Input

NEW

Initiates file downloadTDR 2WISM

2W

4.5-18, 9-36, 18-75

5, 12, 15, ±12, ±15

regulated
4:1 Input

NEW

Initiates file downloadTES 2H

2W

5, 12, 24 (±10%)

3.3, 5, 12, ±5, ±12, ±15

unregulated

NEW

Initiates file downloadTES 2M

2W

5, 12, 24 (±10%)

5, 12, 15, ±12, ±15

unregulated
4000 VACrms I/O-Isolation

Initiates file downloadTES 2N

2W

4.5-9, 9-18, 18-36,
36-75

3.3, 5, 12, 15, ±5, ±12, ±15

regulated
2:1 Input

NEW

Initiates file downloadTDR 3SM

3W

4.5-9, 9-18, 18-36,
36-75

5, 12, 15, ±12, ±15

regulated
2:1 Input

NEW

Initiates file downloadTDR 3WISM

3W

4.5-18, 9-36, 18-75

5, 12, 15, ±12, ±15

regulated
4:1 Input

Initiates file downloadTES 3

3W

9-18, 18-36,
36-75

3.3, 5, 12, ±12, ±15

regulated
2:1 Input

NEW

Initiates file downloadTES 3WI

3W

9-36, 18-75

3.3, 5, 12, 15,
±5, ±12, ±15

regulated
4:1 Input

NEW

Initiates file downloadTHL 3WISM

3W

9-36, 18-75

3.3, 5, 12, 15, 24 ±5, ±12, ±15

regulated
4:1 Input

Initiates file downloadTES 5

5W

9-18, 18-36, 36-75

3.3, 5, 12, 15, ±5, ±12, ±15

regulated
2:1 Input

NEW

Initiates file downloadTES 5WI

5W

9-36, 18-75

3.3, 5, 12, 15, ±5, ±12, ±15

regulated
4:1 Input

NEW

Initiates file downloadTHL 6WISM

6W

9-36, 18-75

3.3, 5, 12, 15, ±5, ±12, ±15

regulated
4:1 Input

Initiates file downloadTON 15

15W

18-36, 36-75

3.3, 5, 12, 15

1" x 1.1" x 0.33"
Open Frame Package
2:1 Input

Initiates file downloadTON 15WI

15W

9-36, 18-75

3.3, 5, 12, 15

1" x 1.1" x 0.33"
Open Frame Package
4:1 Input